TIDUF59 March 2024
The following test equipment is required when working with this reference design:
This remainder of this section describes the test setup of the reference design board.
The AC input power goes through the power analyzer to support the reference design board. Connect the output ports to the electric load to monitor the output condition. TIDA-050074 was design for 5V–28V which is set with the jumper from J201 to J204.
This reference design is a compact design without test points. Connect the AC inlet on the L and N of the board close to F1 and C1. Place the voltage sense of the power analyzer close to L and N which is shown in Figure 3-3. Adjust the input voltage and read the power analyzer for the right input voltage to eliminate the effect of the AC cable drop. Read the input power with the average or integration function from the power analyzer.
Figure 3-4 illustrates the AC input and voltage sense from the power meter connected close to the reference design board.
Connect the output wires on the output (VOUT and RTN). Solder 2 wires on the output (VOUT and RTN) which is connected to the electronic load. Solder another 2 wires on the lead of C121 which is connected to the remote sense of the electronic load to eliminate the loss of the cable drop.
Figure 3-5 shows VOUT and RTN connected to E-load and remote sense connects from the lead of C121.
Table 3-1 details the output jumper settings for the output voltage through the jumper. Turn off the AC power source and make sure the voltage on the board is fully discharged before changing the output voltage setting.
VOUT | J201 | J202 | J203 | J204 |
---|---|---|---|---|
5V | NC | NC | NC | NC |
9V | Jumper | NC | NC | NC |
15V | Jumper | Jumper | NC | NC |
20V | Jumper | Jumper | Jumper | NC |
28V | Jumper | Jumper | Jumper | Jumper |