TIDUF59 March 2024
The LMG3622 is a 650V 120mΩ GaN power FET intended for switch-mode power-supply applications. The LMG3622 simplifies design and reduces component count by integrating the GaN FET and gate driver in a 8mm by 5.3mm QFN package.
Programmable turn-on slew rates provide EMI and ringing control. The current-sense emulation feature reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to be connected to the cooling PCB power ground.
Low quiescent currents and fast start-up times support converter light-load efficiency requirements and burst-mode operation.
Extended feature descriptions are provided in the following list: