TIDUF59 March 2024
The LMG2610 simplifies design, reduces component count, and reduces board space by integrating half-bridge GaN HEMT, gate drivers, bootstrap diode, and high-side gate-drive level shifter in a 9mm × 7mm QFN package.
The asymmetric GaN HEMT resistances are optimized for AHB operating conditions. Programmable turn-on slew rates provide EMI and ringing control.
The high-side gate-drive signal level shifter eliminates noise and burst-mode power dissipation problems found with external designs. The smart-switched GaN bootstrap FET has no diode forward-voltage drop, avoids overcharging the high-side supply, and has zero reverse-recovery charge.
The LMG2610 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include FET turn-on interlock, undervoltage lockout (UVLO), cycle-by-cycle current limit, and overtemperature shut down.