SLUUCG8A June 2022 – August 2022 TPS51383
The following tables provide a summary of the TPS51383EVM and TPS51384EVM performance specifications. Specifications are given for an input voltage of 12 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 12 | 24 | V | |
Buck | Output voltage | 3.36 | V | |||
Operating frequency | VIN = 12 V, IOUT = 8 A | 600 | kHz | |||
Output current range | 0 | 8 | A | |||
Over current limit (IL valley) | VIN = 12 V, LOUT = 1.5 µH | 11 | A | |||
Output ripple voltage | VIN = 12 V, IOUT = 8 A | 20 | mVPP | |||
LDO | Output voltage | 3.3 | V |
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 12 | 24 | V | |
Buck | Output voltage | 1.82 | V | |||
Operating frequency | VIN = 12 V, IOUT = 8 A | 600 | kHz | |||
Output current range | 0 | 8 | A | |||
Over current limit (IL Valley) | VIN = 12 V, LOUT = 1 µH | 11 | A | |||
Output ripple voltage | VIN = 12 V, IOUT = 8 A | 20 | mVPP | |||
LDO | Output voltage | 1.8 | V |