SLUUCG8A June 2022 – August 2022 TPS51383
The TPS51383 and TPS51384 are fixed output devices. Users do not need to add feedback resistors, which saves the BOM costs and solution size. Regarding external components selection, users can refer to the following table for some recommendation values.
VOUT (V) | LOUT (µH) | COUT (µF) | CFF (PF) | |
---|---|---|---|---|
TYP | MIN | MAX | ||
3.36 (TPS51383) | 1.5 | 44 | 220 | 22 |
1.82 (TPS51384) | 1 | 44 | 220 | NA |