TPS51383

ACTIVE

4.5-V to 24-V input, 8-A synchronous buck converter

Product details

Iout (max) (A) 8 Vin (min) (V) 4.5 Vin (max) (V) 24 Topology Buck Type Converter Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 720 Features Enable, Fixed Output, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 3.36 Vout (max) (V) 3.36 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00008
Iout (max) (A) 8 Vin (min) (V) 4.5 Vin (max) (V) 24 Topology Buck Type Converter Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 720 Features Enable, Fixed Output, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 3.36 Vout (max) (V) 3.36 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00008
VQFN-HR (RJN) 12 6 mm² 3 x 2
  • 4.5-V to 24-V input voltage range
  • 3.36-V output voltage (TPS51383)
  • 3.3-V, 100-mA LDO with switch over (TPS51383)
  • 1.82-V output voltage (TPS51384)
  • 1.8-V, 100-mA LDO with switch over (TPS51384)
  • Integrated 22-mΩ and 11-mΩ MOSFETs
  • Support 8-A continuous IOUT
  • 80-µA low quiescent current
  • ±1% reference voltage at 25°C
  • ±1.5% reference voltage at -40°C to 125°C
  • D-CAP3™ control mode for fast transient response
  • Support POSCAP and all MLCC output capacitor
  • Output discharge function
  • Selectable PSM and OOA mode under light load
  • Power-good indicator to monitor output voltage
  • Latched output OV and UV protection
  • Non-latched UVLO and OT protection
  • Cycle-by-cycle overcurrent protection
  • Built-in output discharge feature
  • Small 2.00-mm × 3.00-mm HotRod™ QFN package
  • 4.5-V to 24-V input voltage range
  • 3.36-V output voltage (TPS51383)
  • 3.3-V, 100-mA LDO with switch over (TPS51383)
  • 1.82-V output voltage (TPS51384)
  • 1.8-V, 100-mA LDO with switch over (TPS51384)
  • Integrated 22-mΩ and 11-mΩ MOSFETs
  • Support 8-A continuous IOUT
  • 80-µA low quiescent current
  • ±1% reference voltage at 25°C
  • ±1.5% reference voltage at -40°C to 125°C
  • D-CAP3™ control mode for fast transient response
  • Support POSCAP and all MLCC output capacitor
  • Output discharge function
  • Selectable PSM and OOA mode under light load
  • Power-good indicator to monitor output voltage
  • Latched output OV and UV protection
  • Non-latched UVLO and OT protection
  • Cycle-by-cycle overcurrent protection
  • Built-in output discharge feature
  • Small 2.00-mm × 3.00-mm HotRod™ QFN package

The TPS51383 and TPS51384 are monolithic 8-A synchronous buck converters with adaptive on-time D-CAP3 control mode. Integrated low RDS(on) power MOSFETs enable high efficiency and offer ease-of-use with minimum external component count for space-constrained power systems. Features include an accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, OOA light load operation with > 25-kHz switching frequency, D-CAP3 control mode with good line, load regulation, and does not require external compensation.

The TPS51383 provides a fixed 3.36-V 8-AMAX output and a 3.3-V, 100-mAMAX LDO output with switch-over functionality. The TPS51384 provides a fixed 1.82-V 8-AMAX output and a 1.8-V, 100-mAMAX LDO with switch-over functionality. Both the TPS51383 and TPS51384 have ultra-low quiescent current function for long battery life in system standby mode.

The TPS5138x are available in a thermally enhanced 12-pin QFN package and are designed to operate from –40°C to 125°C junction temperature.

The TPS51383 and TPS51384 are monolithic 8-A synchronous buck converters with adaptive on-time D-CAP3 control mode. Integrated low RDS(on) power MOSFETs enable high efficiency and offer ease-of-use with minimum external component count for space-constrained power systems. Features include an accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, OOA light load operation with > 25-kHz switching frequency, D-CAP3 control mode with good line, load regulation, and does not require external compensation.

The TPS51383 provides a fixed 3.36-V 8-AMAX output and a 3.3-V, 100-mAMAX LDO output with switch-over functionality. The TPS51384 provides a fixed 1.82-V 8-AMAX output and a 1.8-V, 100-mAMAX LDO with switch-over functionality. Both the TPS51383 and TPS51384 have ultra-low quiescent current function for long battery life in system standby mode.

The TPS5138x are available in a thermally enhanced 12-pin QFN package and are designed to operate from –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS51385 ACTIVE 4.5-V to 24-V input, 7-A synchronous step-down voltage regulator with on-time D-CAP3 control Lower current equivalent part with adjustable VOUT, higher switching frequency and no integrated LDO
NEW TPS51386 ACTIVE 4.5-V to 24-V input, 8-A synchronous buck converter  Equivalent part with adjustable VOUT and no integrated LDO
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Offers higher current (10 A)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS51383 and TPS51384 4.5-V to 24-V Input, 8-A Synchronous Buck Converters With 100-mA LDO PSM/OOA Modes datasheet PDF | HTML 06 Sep 2022
Application note D-CAP2 and D-CAP3 Loop Analysis With Hybrid Output Capacitors PDF | HTML 22 Dec 2023
Application note Non-Isolated DC/DC Designs for Raptor Lake in Notebook Computing Applications PDF | HTML 16 Aug 2023
EVM User's guide TPS51383 and TPS51384 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 30 Aug 2022
Certificate TPS51383EVM EU RoHS Declaration of Conformity (DoC) 18 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS51383EVM — 4.5-V to 24-V input, 8-A synchronous step-down converter evaluation module

The TPS51383 and TPS51384 are the single, D-CAP3™ mode, synchronous buck converters requiring a very low external component count. The TPS51383 provides a fixed 3.36-V 8-A maximum output along with a separate 3.3-V, 100-mA maximum LDO. The TPS51384 provides a fixed 1.82-V 8-A maximum output along (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS51383 PSPICE Model

SLUM843.ZIP (215 KB) - PSpice Model
Package Pins Download
VQFN-HR (RJN) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos