SLUUCG8A June 2022 – August 2022 TPS51383
The TPS51383EVM and TPS51383EVM are provided with input and output connectors and test points as shown in the following table. A power supply capable of supplying 8 A must be connected to J1 through a pair of 20AWG wires. The load must be connected to J2 through a pair of 20AWG wires. The maximum load current capability is 8 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP2 provides a place to monitor the VIN input voltages with TP9 providing a convenient ground reference. TP5 is used to monitor the output voltage with TP12 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN |
J2 | VOUT, 3.36 V (TPS51383) or 1.82 V (TPS51384) at 8-A maximum |
JP1 | PG pullup control. Short pin 1 and pin 2 to pull PG up to VCC. Short pin 2 and pin 3 to pull PG up to VOUT. |
JP2 | EN high control. Short pin 1 and pin 2 to connect VIN to pin 1 of JP3. |
JP3 | EN control. Short pin 1 and pin 2 as well as short pin 1 and pin 2 of JP2 to make EN high. |
JP4 | Mode control. Float or short pin 2 and pin 3 to set PSM mode. Short pin 2 and pin 1 to set OOA mode. |
TP1 | VIN positive monitor point |
TP2 | VIN positive test point |
TP3 | Switch node test point |
TP4 | VOUT positive monitor point |
TP5 | VOUT positive test point |
TP6 | EN test point |
TP7 | PG test point |
TP8 | GND monitor point |
TP9 | GND test point |
TP10 | GND monitor point |
TP11 | Loop test point (need to disable LDO for loop measurement ) |
TP12 | GND test point |
TP13 | LDO output monitor point |
TP14 | LDO output test point |
TP15 | VCC test point |
TP16 | GND test point |
TP17 | GND test point |
TP18 | GND test point |
TP19 | GND monitor point |