SNAA386 November 2023 CDCE6214 , CDCE6214-Q1 , CDCE6214Q1TM , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK00334 , LMK00334-Q1 , LMK00338 , LMK03318 , LMK03328 , LMK3H0102 , LMK6C , LMK6H , LMKDB1108 , LMKDB1120 , LMKDB1204
In a PCIe link, signals are transferred over connection pairs referred to as lanes. One lane for transmitting data (TX), and another lane for receiving data (RX). PCIe is a scalable architecture. Each link can be comprised of up to 32 lanes at once for maximizing data throughput. Most systems typically employ only 16 lanes. Figure 2-1 shows an example of a standard PCIe link.
As the PCIe standard has evolved, the raw bit rate per lane has improved. Modern-day PCIe Generation 6.0 allows for a bit rate of 64 Gb/s. Table 2-1 shows the data rate for each PCIe generation.
PCIe Generation | Debut Year | Raw Bit Rate |
---|---|---|
PCIe 1.1 | 2005 | 2.5 Gb/s |
PCIe 2.1 | 2009 | 5.0 Gb/s |
PCIe 3.1 | 2013 | 8.0 Gb/s |
PCIe 4.0 | 2017 | 16.0 Gb/s |
PCIe 5.0 | 2019 | 32.0 Gb/s |
PCIe 6.0 | 2021 | 64.0 Gb/s |
With 8 bits per byte, the data throughput per lane per direction for PCIe 6.0 is up to 8 GB/s per direction per lane. In a 16-lane system, throughput up to 256 GB/s is achievable.