SNAA386 November 2023 CDCE6214 , CDCE6214-Q1 , CDCE6214Q1TM , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK00334 , LMK00334-Q1 , LMK00338 , LMK03318 , LMK03328 , LMK3H0102 , LMK6C , LMK6H , LMKDB1108 , LMKDB1120 , LMKDB1204
Table 5-5 shows the result of the PNA capture after post processing using the PCIe Gen 6.0 filters. Each possible combination of PLL and CDR parameters is tested, resulting in 16 total filter combinations, all of which pass the PCIe Gen 6.0 limit of 100 fs of RMS jitter. The maximum noise fold is used in this case, with the noise floor extended to 200 MHz offset from the carrier.
PCIe Gen | Clock Architecture | Noise Fold | Filter Combination | PLL1 f1 | PLL1 ζ1 | PLL2 f2 | PLL2 ζ2 | CDR f3 | Jitter (fs) | Limit (fs) | Status |
---|---|---|---|---|---|---|---|---|---|---|---|
6 | CC | 3 | 1 | 5.000e+5 | 14 | 5.000e+5 | 14 | 1.000e+7 | 2.639059 | 100.0 | PASS |
6 | CC | 3 | 2 | 5.000e+5 | 14 | 5.000e+5 | 0.73 | 1.000e+7 | 2.384618 | 100.0 | PASS |
6 | CC | 3 | 3 | 5.000e+5 | 14 | 1.000e+6 | 14 | 1.000e+7 | 4.637093 | 100.0 | PASS |
6 | CC | 3 | 4 | 5.000e+5 | 14 | 1.000e+6 | 0.73 | 1.000e+7 | 3.323399 | 100.0 | PASS |
6 | CC | 3 | 5 | 5.000e+5 | 0.73 | 5.000e+5 | 14 | 1.000e+7 | 2.384618 | 100.0 | PASS |
6 | CC | 3 | 6 | 5.000e+5 | 0.73 | 5.000e+5 | 0.73 | 1.000e+7 | 1.848678 | 100.0 | PASS |
6 | CC | 3 | 7 | 5.000e+5 | 0.73 | 1.000e+6 | 14 | 1.000e+7 | 4.710578 | 100.0 | PASS |
6 | CC | 3 | 8 | 5.000e+5 | 0.73 | 1.000e+6 | 0.73 | 1.000e+7 | 3.227408 | 100.0 | PASS |
6 | CC | 3 | 9 | 1.000e+6 | 14 | 5.000e+5 | 14 | 1.000e+7 | 4.637093 | 100.0 | PASS |
6 | CC | 3 | 10 | 1.000e+6 | 14 | 5.000e+5 | 0.73 | 1.000e+7 | 4.710578 | 100.0 | PASS |
6 | CC | 3 | 11 | 1.000e+6 | 14 | 1.000e+6 | 14 | 1.000e+7 | 5.268353 | 100.0 | PASS |
6 | CC | 3 | 12 | 1.000e+6 | 14 | 1.000e+6 | 0.73 | 1.000e+7 | 4.836191 | 100.0 | PASS |
6 | CC | 3 | 13 | 1.000e+6 | 0.73 | 5.000e+5 | 14 | 1.000e+7 | 3.323399 | 100.0 | PASS |
6 | CC | 3 | 14 | 1.000e+6 | 0.73 | 5.000e+5 | 0.73 | 1.000e+7 | 3.227408 | 100.0 | PASS |
6 | CC | 3 | 15 | 1.000e+6 | 0.73 | 1.000e+6 | 14 | 1.000e+7 | 4.836191 | 100.0 | PASS |
6 | CC | 3 | 16 | 1.000e+6 | 0.73 | 1.000e+6 | 0.73 | 1.000e+7 | 3.697889 | 100.0 | PASS |