SNAA386 November 2023 CDCE6214 , CDCE6214-Q1 , CDCE6214Q1TM , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK00334 , LMK00334-Q1 , LMK00338 , LMK03318 , LMK03328 , LMK3H0102 , LMK6C , LMK6H , LMKDB1108 , LMKDB1120 , LMKDB1204
The PCIe standard allows phase jitter measurements to be made with a phase noise analyzer when noise folding is implemented. Noise folding is a flat extension of the signal at the noise floor. Each noise fold is a 50 MHz extension of the signal. Noise folding must be implemented up to 200 MHz from the carrier, or three noise folds. The phase noise at the receiver is then be calculated with the noise folded signal.