AM263Px uses the Type-4 ADC
Post-Processing Block (PPB). This enables the following additional features compared
to the AM263x Type-3 ADC PPB:
- External Channel Selection – Two
ADCxEXTMUX signals are provided for each ADC module. These can be used with an
external analog mux to control the channel select to route multiple analog
signals to a single ADC channel.
- Repeater Block – Enables fixed
amounts of repeated conversions that can be used for oversampling,
undersampling, phase delay, and sample spreads.
- Oversampling - The hardware
additions in the PPB that support averaging and min/max sample detection are
available when oversampling. These can be used for applications like peak
detection and outlier removal.
- Synchronization – Sync inputs
from either hardware or software allow for the PPBs on different ADC modules to
be synchronized.
- Global Software Trigger – This can be used to trigger multiple ADC SOC
conversions with a single bit write from the CONTROLSS_GLOBAL_CTRL register.