SPRADB3 October 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1
For AM263 devices, the five ADC modules (12-bit / 4 MSPS) with comparator subsystems can be leveraged to implement a software-based Resolver system.
With AM263P's integrated Resolver peripheral, two additional ADC modules (12-bit / 3 MSPS, no comparator subsystem) have been added to directly interface with it. This is in addition to the same five ADC modules with comparator subsystems that remain available. These added ADC modules can be used to interface to two parallel hardware resolver channels. The Resolver subsystem then hardware synchronizes precisely to the motor control PWM signal to enable the optimization of the motor control loop delay.