SPRADB3 October 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1
Device Comparison provides a feature-level comparison between the super set AM2634 and AM263P4 devices.
Features | Reference Name |
AM2634 | AM263P4 |
---|---|---|---|
Processors and Accelerators | |||
Arm Cortex-R5F | R5FSS | 4 | 4 |
Trigonometric Math Unit |
TMU | No | Yes |
Hardware Security Module | HSM | Yes | Yes |
Crypto Accelerators | Security | Yes | Yes |
Program and Data Storage | |||
On-Chip Shared Memory (RAM) | OCSRAM | Grade N: 1 MB Grade O/P: 2 MB |
Grade N: 2 MB Grade O/P: 3 MB |
R5F Tightly Coupled Memory (TCM) | TCM | Up to 256KB(9) | Up to 512kB(10) |
General-Purpose Memory Controller | GPMC | 4MB | None |
Peripherals | |||
Modular Controller Area Network Interface | MCAN | 4 | 8 |
Full CAN-FD Support | MCAN | 4 | 8 |
General-Purpose I/O | GPIO | Up to 139 | Up to 140 |
Serial Peripheral Interface | SPI | 5 | 8 |
Universal Asynchronous Receiver and Transmitter | UART | 6 | 6 |
Local Interconnect Network | LIN | 5 | 5 |
Inter-Integrated Circuit Interface | I2C | 4 |
4 |
Analog-to-Digital Converter | ADC | 3(1) or 5(2) | 3(3) or 5(4) |
Resolver (ADC12B3M) | RDC | None | 0(7) or 2(8) |
ADC | None | 0(7) or 2(8) | |
Comparator Modules | CMPSS | 12(1) or 20(2) | 12(3) or 20(4) |
Digital-to-Analog Converter | DAC | 1 | 1 |
Programmable Real-Time Unit Subsystem(5) | PRU-ICSS | 0 or 1 | 0 or 1 |
Industrial Communication Subsystem Support(6) | PRU-ICSS | Optional | Optional |
Gigabit Ethernet Interface | CPSW | 2 | 1(8) or 2(7) |
Multi-Media Card/Secure Digital Interface | MMCSD | 1 | 1 |
Enhanced High-Resolution Pulse-Width Modulator Module | EHRPWM | 16(1) or 32(2) | 16(3) or 32(4) |
Enhanced Capture Module | ECAP | 5(1) or 10(2) | 8(3) or 16(4) |
Enhanced Quadrature Encoder Pulse Module | EQEP | 2(1) or 3(2) | 2(3) or 3(4) |
Sigma Delta Filter Module | SDFM | 1(1) or 2(2) | 1(3) or 2(4) |
Fast Serial Interface | FSI | 4x FSI_RX + 4x FSI_TX | 4x FSI_RX + 4x FSI_TX |
Quad / Octal SPI Flash Interface | QSPI / OSPI | QSPI | OSPI(11) |
Real Time Interrupt |
RTI | 4 | 8 |
Windowed Watchdog Timer | WWDT | 4 | 4 |