SPRUIG8K January 2018 – March 2025
The C language supported by the C7000 was developed by a committee of the American National Standards Institute (ANSI) and subsequently adopted by the International Standards Organization (ISO).
The C++ language supported by the C7000 is defined by the ANSI/ISO/IEC 14882:2014 standard with certain exceptions.