Integrated in MCU domain one instance of Arm dual-core Cortex-R5F processor supports the following main features:
- Armv7-R architecture
- Two modes of operation, boot-time configurable:
- Split mode: two independently operating cores (Asymmetric Multi Processing, no coherence)
- Lock (lockstep) mode: one main operating core with the other operating in lockstep
- 32KB instruction and 32KB data SECDED ECC protected L1 cache per core in split mode
- 64KB of Tightly Coupled Memory (TCM) per core in split mode
- Full-Precision Floating Point (VFPv3)
- 8 breakpoints, 8 watch points
- 16-region Memory Protection Unit (MPU)
- CoreSight Debug Access Port (DAP)
- CoreSight ETM-R5 interface
- Performance Monitoring Unit (PMU)
- 32-bit to 48-bit Region-based Address Translation (RAT) on memory access masters
- Integrated Vectored Interrupt Manager (VIM)
- Interfaces:
- 64-bit VBUSM master pair (1 read, 1 write) for L3 memory accesses (per core)
- 64-bit VBUSM slave for TCM access (per core)
- 32-bit VBUSM master pair (1 read, 1 write) for peripheral access
- 32-bit VBUSP master for peripheral access (per core)
- 32-bit VBUSP slave configuration port (per core)
- 32-bit VBUSP slave debug port