SPRUJ51 june   2023

 

  1.   1
  2. 1Abstract
  3. 2EVM Revisions and Assembly Variants
    1. 2.1 Inside the Box
    2. 2.2 EMC, EMI and ESD Compliance
  4.   Trademarks
  5. 3System Description
    1. 3.1 Key Features
      1. 3.1.1 Processor
      2. 3.1.2 Power Supply
      3. 3.1.3 Memory
      4. 3.1.4 JTAG Emulator
      5. 3.1.5 Supported Interfaces and Peripherals
      6. 3.1.6 Expansion Connectors Headers to Support Application Specific Add On Boards
    2. 3.2 Functional Block Diagram
    3. 3.3 AM62x-Low Power SK EVM Interface Mapping
    4. 3.4 Power ON OFF Procedures
      1. 3.4.1 Power-On Procedure
      2. 3.4.2 Power-Off Procedure
      3. 3.4.3 Power Test Points
    5. 3.5 Peripheral and Major Component Description
      1. 3.5.1  Clocking
      2. 3.5.2  Reset
      3. 3.5.3  OLDI Display Interface
      4. 3.5.4  CSI Interface
      5. 3.5.5  Audio Codec Interface
      6. 3.5.6  HDMI Display Interface
      7. 3.5.7  JTAG Interface
      8. 3.5.8  Test Automation Header
      9. 3.5.9  UART Interface
      10. 3.5.10 USB Interface
        1. 3.5.10.1 USB 2.0 Type A Interface
        2. 3.5.10.2 USB 2.0 Type C Interface
      11. 3.5.11 Memory Interfaces
        1. 3.5.11.1 LPDDR4 Interface
        2. 3.5.11.2 OSPI Interface
        3. 3.5.11.3 MMC Interfaces
          1. 3.5.11.3.1 MMC0 - eMMC Interface
          2. 3.5.11.3.2 MMC1 - Micro SD Interface
          3. 3.5.11.3.3 MMC2 - M2 Key E Interface
        4. 3.5.11.4 EEPROM
      12. 3.5.12 Ethernet Interface
        1. 3.5.12.1 CPSW Ethernet PHY1 Default Configuration
        2. 3.5.12.2 CPSW Ethernet PHY2 Default Configuration
      13. 3.5.13 GPIO Port Expander
      14. 3.5.14 GPIO Mapping
      15. 3.5.15 Power
        1. 3.5.15.1 Power Requirements
        2. 3.5.15.2 Power Input
        3. 3.5.15.3 Power Supply
        4. 3.5.15.4 Power Sequencing
        5. 3.5.15.5 AM62x 17x17 SoC Power
        6. 3.5.15.6 Current Monitoring
      16. 3.5.16 AM62x-Low Power SK EVM User Setup and Configuration
        1. 3.5.16.1 EVM DIP Switches
        2. 3.5.16.2 Boot Modes
        3. 3.5.16.3 User Test LEDs
      17. 3.5.17 Expansion Headers
        1. 3.5.17.1 User Expansion Connector
        2. 3.5.17.2 MCU Connector
        3. 3.5.17.3 PRU Connector
      18. 3.5.18 Push Buttons
      19. 3.5.19 I2C Address Mapping
  6. 4Known Issues and Modifications
  7. 5Revision History
  8. 6IMPORTANT NOTICE AND DISCLAIMER

Power Input

Both Type-C Connectors (VBUS and CC lines) are connected to a Dual PD controller Mfr Part# TPS65988. The TPS65988is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for two USB Type-C Connectors. Upon cable detection, the TPS65988 communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65988 enables the appropriate power path. The two internal power paths of TPS65988 are configured as sink paths for the two Type-C ports and an external FET path is provided for Type-C CONN 2 to source 5V when acting as DFP. The external FET path is controlled by GPIO17/PP_EXT2 of the PD controller. TPS65988 PD controller can provide an output of 3A (15V max) through CC negotiation. The VBUS pins from both the Type C connectors are connected to the VBUS pins of the PD controller. The output of the PD is VMAIN which is given to on board Buck-Boost and Buck regulators to generate fixed 5V and 3.3V supply for the SKEVM board.

GUID-20221024-SS0I-XVKK-HG6Q-FCSLDCLGD3LR-low.png Figure 3-25 Power Input Block Diagarm