SPRUJA1 October   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Power Supply
      3. 2.2.3 Memory
      4. 2.2.4 JTAG/Emulator
      5. 2.2.5 Support Interfaces and Peripherals
      6. 2.2.6 Expansion Connectors/Headers
    3. 2.3  Interface Mapping
    4. 2.4  Power ON/OFF Procedure
      1. 2.4.1 Power ON Procedure
      2. 2.4.2 Power OFF Procedure
      3. 2.4.3 Power Test Points
    5. 2.5  Clocking
      1. 2.5.1 Peripheral Ref Clock
    6. 2.6  Reset
    7. 2.7  CSI Interface
    8. 2.8  Audio Codec Interface
    9. 2.9  HDMI Display Interface
    10. 2.10 JTAG Interface
    11. 2.11 Test Automation Header
    12. 2.12 UART Interface
    13. 2.13 USB Interface
      1. 2.13.1 USB 2.0 Type A Interface
      2. 2.13.2 USB 2.0 Type C Interface
    14. 2.14 Memory Interfaces
      1. 2.14.1 OSPI Interface
      2. 2.14.2 MMC Interfaces
        1. 2.14.2.1 MMC0 - eMMC Interface
        2. 2.14.2.2 MMC1 - Micro SD Interface
        3. 2.14.2.3 MMC2 - M.2 Key E Interface
      3. 2.14.3 Board ID EEPROM
    15. 2.15 Ethernet Interface
      1. 2.15.1 CPSW Ethernet PHY 1 Default Configuration
      2. 2.15.2 CPSW Ethernet PHY 2 Default Configuration
    16. 2.16 GPIO Port Expander
    17. 2.17 GPIO Mapping
    18. 2.18 OLDI Display Interface
    19. 2.19 Power
      1. 2.19.1 Power Requirements
      2. 2.19.2 Power Input
      3. 2.19.3 Power Supply
      4. 2.19.4 Power Sequencing
      5. 2.19.5 AM62x SIP SoC Power
      6. 2.19.6 Current Monitoring
    20. 2.20 EVM User Setup/Configuration
      1. 2.20.1 EVM DIP Switches
      2. 2.20.2 Boot Modes
      3. 2.20.3 User Test LEDs
    21. 2.21 Expansion Headers
      1. 2.21.1 PRU Connector
      2. 2.21.2 User Expansion Connector
      3. 2.21.3 MCU Connector
    22. 2.22 Interrupt
    23. 2.23 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Trademarks

Audio Codec Interface

AM62x SIP SK EVM has TI‘s Low-Power TLV320AIC3106 Stereo Audio Codec to interface with AM62x SIP via McASP.

TLV320AIC3106 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs programmable in single ended or fully differential configurations. The record path of the TLV320AIC3106 contains integrated microphone bias, digitally controlled stereo microphone preamplifier and automatic gain control (AGC) with mix/Mux capability among the multiple analog inputs. The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz.

1xStandard 3.5 mm TRRS Audio Jack connector Mfr. Part# SJ-43514 shall be provided for MIC and Headphone output. Audio Codec’s Line inputs are terminated to Test points.

SELECT pin shall be held LOW to select I2C as control interface. Codec can be configured over I2C interface, where I2C address can be set by driving pins MFP0 and MFP1 pin either high or low. Both these pins are set to high, so the Device address is set to 0x1B. Unused inputs and outputs of the Audio Codec are connected to ground.

The Controller Clock input, MCLK to the Audio Codec is provided through a 12.288MHz Oscillator. Audio serial data bus bit clock BCLK of the codec is driven by the AM62x SIP SoC through a buffer. Audio serial data bus input and output DIN, DOUT are connected to SoC’s MCASP1_AXR0 and MCASP1_AXR2 through buffers. An AND output of RESETSTATz and a GPIO sourced via IO expander are used to reset the Audio codec.

TheTLV320AIC3106 is powered by an analog supply of 3.3 V, a digital core supply of 1.8 V, and a digital I/O supply 3.3 V.

GUID-20231006-SS0I-G95C-MKX3-L1VLL3LCDTCL-low.png Figure 2-8 Audio Codec Interface