Perform the following steps to
start-up the reference design:
- Connect a USB cable between a PC
and the micro USB connector (J12)
- Open a serial terminal (for
example, TeraTerm) and connect to the USB serial port of the reference design.
Configure the serial port to 11500 baud, 8N1.
- Add μSD card with Linux image to
μSD card slot (J15 )
- Use bench supply to provide 24 V
to power connector (J8)
- Once power is applied, the
reference board boots from external μSD card
Once 24-V power is applied, the
reference board boots from external μSD card. Use the serial terminal console to
interface and control the reference design.