TIDUF35 june 2023 AM6442
The LMR36006 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 0.6 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V.
In this reference design, the LMR36006 device is used to generate 6.5 V for the PoDL subsystem.