TIDUF63 December 2023
Table 4-3 and Figure 4-6 show efficiency of the CLLLC converter from 75-V rail to 400-V DC-Link. The table shows that the converter achieves a peak efficiency of 98.3% at 800 W.
OUTPUT POWER |
87 W |
268 W |
353 W |
499 W |
622 W |
746 W |
1070 W |
1307 W |
1618 W |
---|---|---|---|---|---|---|---|---|---|
Efficiency |
92,0% |
97,5% |
97,9% |
98,1% |
98,2% |
98,4% |
98,3% |
98,0% |
97,5% |