TIDUF63 December 2023
Figure 4-2 shows connections for the DC/AC board. For safety reasons, make sure that the proper voltage and current limits are selected on DC power sources. DC source needs to be configured in constant voltage mode with 400 V and 4.5-A maximum current.