TIDUF63 December 2023
The UCC21540 is an isolated dual-channel gate-driver family designed with up to 4-A, 6-A peak source, sink current to drive power MOSFET, IGBT, and GaN transistors. The UCC2154x in a DWK package also offers 3.3-mm minimum channel-to-channel spacing which facilitates higher bus voltage. The UCC2154x family can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI). Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, integrated de-glitch filter that rejects input transients shorter than 5 ns, and negative voltage handling for up to –2-V spikes for 200 ns on input and output pins. All supplies have UVLO protection.