Bluetooth® wireless technology is one of the most prominent short-range / mid-range communications technologies with an installed base of over three million units. TI Bluetooth and Bluetooth low energy (BLE) solutions contain the industry’s largest selection of devices, and are the easiest to use and lowest power.
Industry’s first multi-technology wireless MCU platform, including Bluetooth low energy (BLE)
Learn moreBluetooth low energy (BLE/Bluetooth Smart) |
Dual Mode Bluetooth |
Classic Bluetooth |
|---|---|---|
![]() |
![]() |
![]() |
Connect low power applications to a smart phone or tablet |
Bluetooth connection across any end point (Bluetooth low energy or classic); enables bridge between Bluetooth low energy (BLE/Bluetooth Smart) and classic |
Bluetooth connection with high data rate (up to 3Mbps) |
TI Benefits |
||
|
|
|
Product Offering |
||
Software Offering |
||
Get Started |
||
Additional Solutions |
||
WiLink™ Combo Solutions: High-performance Wi-Fi® + Bluetooth / Bluetooth low energy + GPS smart transceivers |
Simply Blue Classic Bluetooth 2.0: Plug-n-play solution with integrated processor, antenna, and built-in SPP. |
|
Download now from the Apple App Store.
DownloadFully certified design: broadcast Bluetooth smart data with the CC2543
MoreA complete evaluation and design kit for prototyping haptic feedback in any application.
MoreCan be used to create a variety of applications for low end, low power audio solutions
Highly integrated IC mold package module. Plug-n-play solution with integrated processor, antenna, and built-in SPP.
Buy nowComplete Bluetooth® BR/EDR/LE HCI or Bluetooth + Bluetooth Low Energy (BLE) solution