Product details

Power consumption (typ) (mW) 700 Operating temperature range (°C) -40 to 105 Rating Automotive
Power consumption (typ) (mW) 700 Operating temperature range (°C) -40 to 105 Rating Automotive
HTQFP (PZP) 100 256 mm² 16 x 16
  • Qualified for Automotive Applications
  • Two Intermediate Frequency (IF)
    Analog-to-Digital Converters (ADCs)
  • Two 12-Bit Auxiliary Digital-to-Analog
    Converters (DACs)
  • Integrated IF Digital Processing Core
  • Integrated Circuitry for Third-Overtone
    Master Clock Oscillator
  • Wakeup Circuit/Real-Time Clock With Separate
    Crystal Oscillator
  • Flexible Data Interface Optimized for TMS
    Family of Digital Baseband Processors
  • Pin-Selectable SPI™ and I2C™ Control
    Interfaces
  • 3.3-V/1.8-V Supply (Integrated Regulator
    Available to Optionally Generate 1.8-V Supply)
  • TQFP-100 PowerPAD™ Package
  • APPLICATIONS
    • IF-Sampled AM/FM Radio
    • Hybrid Digital (HD) Digital Audio Broadcasting
      (DAB) Digital Radio

PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • Two Intermediate Frequency (IF)
    Analog-to-Digital Converters (ADCs)
  • Two 12-Bit Auxiliary Digital-to-Analog
    Converters (DACs)
  • Integrated IF Digital Processing Core
  • Integrated Circuitry for Third-Overtone
    Master Clock Oscillator
  • Wakeup Circuit/Real-Time Clock With Separate
    Crystal Oscillator
  • Flexible Data Interface Optimized for TMS
    Family of Digital Baseband Processors
  • Pin-Selectable SPI™ and I2C™ Control
    Interfaces
  • 3.3-V/1.8-V Supply (Integrated Regulator
    Available to Optionally Generate 1.8-V Supply)
  • TQFP-100 PowerPAD™ Package
  • APPLICATIONS
    • IF-Sampled AM/FM Radio
    • Hybrid Digital (HD) Digital Audio Broadcasting
      (DAB) Digital Radio

PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

The AFE8220 implements the intermediate frequency (IF) sampling and processing functions of a digital radio receiver system. It is designed to be used with TI’s digital radio baseband processors and AM/FM tuners. The AFE8220 can also be programmed by the baseband processor for use in conventional AM/FM and digital radio. This unit includes two IF inputs with associated filtering and digital processing circuitry.

The receive circuit oversamples the radio tuner IF output to reduce noise and improve dynamic range. The IF analog-to-digital converter (ADC) oversamples the IF input at rates up to 75 MHz. The AFE8220 then digitally mixes, filters, and decimates the signal to provide in-phase (I) and quadrature (Q) output signals to the baseband processor. A clock oscillator circuit is provided that can be used with an appropriate third-overtone crystal and external tank circuit to generate the sampling clock for the IF ADCs.

The AFE8220 also includes a real-time clock and associated low-power oscillator circuit. Two auxiliary digital-to-analog converters (DACs) are included for system control functions. Other features include eight general-purpose input/output (GPIO) lines and programmable interrupt generators.

The AFE8220 is available in a TQFP-100 (14 mm × 14 mm) package and uses a 3.3-V and a 1.8-V power supply. An onboard voltage regulator is included to optionally generate the 1.8-V digital supply for the AFE8220.

The AFE8220 implements the intermediate frequency (IF) sampling and processing functions of a digital radio receiver system. It is designed to be used with TI’s digital radio baseband processors and AM/FM tuners. The AFE8220 can also be programmed by the baseband processor for use in conventional AM/FM and digital radio. This unit includes two IF inputs with associated filtering and digital processing circuitry.

The receive circuit oversamples the radio tuner IF output to reduce noise and improve dynamic range. The IF analog-to-digital converter (ADC) oversamples the IF input at rates up to 75 MHz. The AFE8220 then digitally mixes, filters, and decimates the signal to provide in-phase (I) and quadrature (Q) output signals to the baseband processor. A clock oscillator circuit is provided that can be used with an appropriate third-overtone crystal and external tank circuit to generate the sampling clock for the IF ADCs.

The AFE8220 also includes a real-time clock and associated low-power oscillator circuit. Two auxiliary digital-to-analog converters (DACs) are included for system control functions. Other features include eight general-purpose input/output (GPIO) lines and programmable interrupt generators.

The AFE8220 is available in a TQFP-100 (14 mm × 14 mm) package and uses a 3.3-V and a 1.8-V power supply. An onboard voltage regulator is included to optionally generate the 1.8-V digital supply for the AFE8220.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Intermediate Frequency (IF) Analog Front End For Digital Radio datasheet (Rev. A) 31 Jul 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos