AM26LS33A-SP

ACTIVE

QML Class V Quadruple Differential Line Receivers

AM26LS33A-SP

ACTIVE

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -25 to 25 Common-mode range (V) -15 to 15 Number of nodes 32 Isolated No Supply current (max) (µA) 70000 Rating Space Operating temperature range (°C) -55 to 125
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -25 to 25 Common-mode range (V) -15 to 15 Number of nodes 32 Isolated No Supply current (max) (µA) 70000 Rating Space Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • AM26LS33A Devices Meet or Exceed the Requirements of ANSI TIA/EIA-422-B,
    TIA/EIA-423-B, and ITU Recommendations V.10 and V.11
  • ±15-V Common-Mode Range With ±500-mV Sensitivity
  • Input Hysteresis . . . 50 mV Typical
  • Operate From a Single 5-V Supply
  • Low-Power Schottky Circuitry
  • 3-State Outputs
  • Complementary Output-Enable Inputs
  • Input Impedance . . . 12 k Minimum
  • Designed to Be Interchangeable With Advanced Micro Device AM26LS33™
  • QML-V Qualified, SMD 5962-78020
  • Military Temperature Range (–55°C to 125°C)
  • Rad-Tolerant: 25 kRad (Si) TID(1)

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.

  • AM26LS33A Devices Meet or Exceed the Requirements of ANSI TIA/EIA-422-B,
    TIA/EIA-423-B, and ITU Recommendations V.10 and V.11
  • ±15-V Common-Mode Range With ±500-mV Sensitivity
  • Input Hysteresis . . . 50 mV Typical
  • Operate From a Single 5-V Supply
  • Low-Power Schottky Circuitry
  • 3-State Outputs
  • Complementary Output-Enable Inputs
  • Input Impedance . . . 12 k Minimum
  • Designed to Be Interchangeable With Advanced Micro Device AM26LS33™
  • QML-V Qualified, SMD 5962-78020
  • Military Temperature Range (–55°C to 125°C)
  • Rad-Tolerant: 25 kRad (Si) TID(1)

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.

The AM26LS33A is a quadruple differential line receiver for balanced and unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design ensures that, if the inputs are open, the outputs always are high.

Compared to the AM26LS33, the AM26LS33A incorporates an additional stage of amplification to improve sensitivity. The input impedance has been increased, resulting in less loading of the bus line. The additional stage has increased propagation delay; however, this does not affect interchangeability in most applications.

The AM26LS33A is characterized for operation over the temperature range of –55°C to 125°C.

The AM26LS33A is a quadruple differential line receiver for balanced and unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design ensures that, if the inputs are open, the outputs always are high.

Compared to the AM26LS33, the AM26LS33A incorporates an additional stage of amplification to improve sensitivity. The input impedance has been increased, resulting in less loading of the bus line. The additional stage has increased propagation delay; however, this does not affect interchangeability in most applications.

The AM26LS33A is characterized for operation over the temperature range of –55°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AM26LS33A ACTIVE Quadruple Differential Line Receiver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Radiation & reliability report AM26LS33AMJ ELDRS Report 27 Mar 2015
* Data sheet Quadruple Differential Line Receiver. datasheet 04 Feb 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos