BQ2002C
- Fast charge of nickel cadmium
or nickel-metal hydride batteries - Direct LED output displays charge status
- Fast-charge termination by -.V, maximum voltage,
maximum temperature, and maximum time - Internal band-gap voltage reference
- Selectable pulse-trickle charge rates
- Low-power mode
- 8-pin 300-mil DIP or 150-mil SOIC
The bq2002C Fast-Charge IC is a lowcost CMOS battery-charge controller providing reliable charge termination for both NiCd and NiMH battery applications. Controlling a current-limited or constant-current supply allows the bq2002C to be the basis for a cost effective stand-alone or system-integrated charger. The bq2002C integrates fast charge with pulsed-trickle control in a single IC for charging one or more NiCd or NiMH battery cells.
Fast charge is initiated on application of the charging supply or battery replacement. For safety, fast charge is inhibited if the battery temperature and voltage are outside configured limits.
Fast charge is terminated by any of the following:
- Peak voltage detection (PVD)
- Negative delta voltage (ΔV)
- Maximum voltage
- Maximum temperature
- Maximum time
After fast charge, the bq2002C pulsetrickles the battery per the preconfigured limits. Fast charge may be inhibited using the INH pin. The bq2002C may also be placed in low standby-power mode to reduce system power consumption.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | NiCD/NiMH Fast-Charge Management IC datasheet (Rev. A) | 16 Aug 2011 | |
User guide | bq2002 Selection Table | 30 Aug 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TEMPSENSE-SW — Temp Sense Designer Software
Package | Pins | Download |
---|---|---|
SOIC (D) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.