BQ25600 (ACTIVE)

I2C Controlled Single Cell 3-A Fast Charger with High Input Voltage and Power Path

I2C Controlled Single Cell 3-A Fast Charger with High Input Voltage and Power Path - BQ25600
 

Design kits & evaluation modules (1)

Software (1)

Name Part# Type
Battery Management Studio (bqStudio) Software BQSTUDIO Application Software & Frameworks

WEBENCH® Designer BQ25600

Battery Specifications:
Chemistry Lithium Ion/Lithium Polymer
  Series Parallel
Cell Count
Cell Capacity  mAh  
Total Capacity mAh  
Charger Specifications:
  Min   Max Range
Vin  V 3.90 to 13.50V
Iin  A ≤ 3.25A
Vchg  V 3.856 to 4.624V
Ichg  A ≤ 3.00A
Ambient Temp  °C -40 to 85°C