BQ25892 (ACTIVE) 1S 5A Fast Charger MaxCharge™ Technology for High Input Voltage and Adjustable USB OTG Boost

 

Models (1)

Title Category Type Size (KB) Date Views
bq2589x Calculation Tools (Rev. A) Power Model ZIP 305 KB 07 Dec 2016 0 views

Design kits & evaluation modules (2)

Name Part# Type
BQ25892 Complete Charger Evaluation Module BQ25892EVM-664 Evaluation Modules & Boards
BQ27Z561 1S-Cell Programmable Battery Manager Evaluation Module BQ27Z561EVM-011 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

1S 5A Fast Charger with MaxCharge™ Technology for High VIN and Adjustable USB OTG Boost

The bq25892 is a highly-integrated switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery in a wide range of smartphone and other portable devices with USB or high voltage adaptors. Its low impedance power path optimizes (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Name Part# Type
Battery Management Studio (bqStudio) Software BQSTUDIO Application Software & Frameworks

WEBENCH® Designer BQ25892

Battery Specifications:
Chemistry Lithium Ion/Lithium Polymer
  Series Parallel
Cell Count
Cell Capacity  mAh  
Total Capacity mAh  
Charger Specifications:
  Min   Max Range
Vin  V 3.90 to 14.00V
Iin  A ≤ 3.25A
Vchg  V 3.84 to 4.608V
Ichg  A ≤ 5.056A
Ambient Temp  °C -40 to 85°C