BQ29311 3-, 4-Cell Lithium-Ion Protection IC for Use With BQ2083/5 | TI.com

BQ29311 (NRND)

3-, 4-Cell Lithium-Ion Protection IC for Use With BQ2083/5

3-, 4-Cell Lithium-Ion Protection IC for Use With BQ2083/5 - BQ29311
 

Description

The bq29311 is a three- or four-cell lithium-ion battery pack protection analog front end (AFE) IC that incorporates a 3.3-V 25-mA low-dropout regulator (LDO) and an I2C compatible interface to extract battery parameters such as cell voltages and control output status. Other parameters, such as overcurrent protection threshold and delay, can also be programmed into the bq29311 to increase the flexibility of the battery management system.

The bq29311 provides safety protection in overcurrent, short circuit, overvoltage, and undervoltage conditions via control from the battery management host. In overcurrent and short-circuit conditions the bq29311 can activate the FET drive as a secondary protection level. The communications interface allows the host to control and observe the current status of the protection, to set overcurrent levels for charge and discharge, to set the overcurrent blanking delay time, short-circuit threshold levels, and short-circuit blanking delay time, and to program for the VREG shutdown voltage and brownout-detection thresholds.

Each cell is balanced by a discharge path, which is enabled by the internal control registers accessible through the I2C compatible interface. The maximum current is set by an external series resistor with an absolute maximum value of 10 mA discharge current per cell.

Features

  • 3- or 4-Cell Series Protection Control
  • Autonomous Overcurrent and Short Circuit Protection
  • Provides Individual Cell Voltages to Battery Management Host
  • Integrated Cell Balancing Control
  • I2C Compatible User Interface Allows Access to Battery Information
  • User Control to Initiate Protection
  • Integrated 3.3-V 25-mA LDO
  • Programmable Shutdown and Brownout Control
  • Provides Drive for Three External FETs
  • Low Supply Current of 140 µA Typical
  • Programmable Threshold and Delay for Short Circuit Current Protection
  • Provides Drive for Three External FETs
  • Can Directly Interface With bq2083/5 for Complete Battery Management Solution
  • APPLICATIONS
    • Notebook computer battery packs
    • Test equipment

View more