CD74HCT573 (ACTIVE) High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs

High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs - CD74HCT573
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards