CLC020

LAST TIME BUY

SMPTE 259M Digital Video Serializer with Integrated Cable Driver

Product details

Function Serializer Supply voltage (V) 5 Power consumption (mW) 235 Data rate (max) (Mbps) 400 Control interface Pin Operating temperature range (°C) 0 to 70
Function Serializer Supply voltage (V) 5 Power consumption (mW) 235 Data rate (max) (Mbps) 400 Control interface Pin Operating temperature range (°C) 0 to 70
PLCC (FN) 28 155.0025 mm² 12.45 x 12.45
  • SMPTE 259M Serial Digital Video Standard Compliant
  • No External Serial Data Rate Setting or VCO Filtering Components Required
  • Built-In Self-Test (BIST) and Video Test Pattern Generator (TPG) with 16 Internal Patterns
  • Supports All NTSC and PAL Standard Component and Composite Serial Video Data Rates
  • HCMOS/TTL-Compatible Data and Control Inputs and Outputs
  • 75Ω ECL-Compatible, Differential, Serial Cable-Driver Outputs
  • Fast VCO Lock Time: <75 µs
  • Single +5V TTL or −5V ECL Supply Operation
  • Low Power: 235 mW Typical
  • 28-Lead PLCC Package
  • Commercial Temperature Range 0°C to +70°C

All trademarks are the property of their respective owners.

  • SMPTE 259M Serial Digital Video Standard Compliant
  • No External Serial Data Rate Setting or VCO Filtering Components Required
  • Built-In Self-Test (BIST) and Video Test Pattern Generator (TPG) with 16 Internal Patterns
  • Supports All NTSC and PAL Standard Component and Composite Serial Video Data Rates
  • HCMOS/TTL-Compatible Data and Control Inputs and Outputs
  • 75Ω ECL-Compatible, Differential, Serial Cable-Driver Outputs
  • Fast VCO Lock Time: <75 µs
  • Single +5V TTL or −5V ECL Supply Operation
  • Low Power: 235 mW Typical
  • 28-Lead PLCC Package
  • Commercial Temperature Range 0°C to +70°C

All trademarks are the property of their respective owners.

The CLC020 SMPTE 259M Digital Video Serializer with Integrated Cable Driver is a monolithic integrated circuit that encodes, serializes and transmits bit-parallel digital data conforming to SMPTE 125M and SMPTE 267M component video and SMPTE 244M composite video standards. The CLC020 can also serialize other 8 or 10-bit parallel data. The CLC020 operates at data rates from below 100 Mbps to over 400 Mbps. The serial data clock frequency is internally generated and requires no external frequency setting components, trimming or filtering*. Functions performed by the CLC020 include: parallel-to-serial data conversion, data encoding using the polynomial (X9+X4+1), data format conversion from NRZ to NRZI, parallel data clock frequency multiplication and encoding with the serial data, and coaxial cable driving. Input for sync (TRS) detection disabling and a PLL lock detect output are provided. The CLC020 has an exclusive built-in self-test (BIST) and video test pattern generator (TPG) with 4 component video test patterns, reference black, PLL and EQ pathologicals and modified colour bars, in 4:3 and 16:9 raster and both NTSC and PAL formats*. Separate power pins for the output driver, VCO and the digital logic improve power supply rejection, output jitter and noise performance.

The CLC020 is the ideal complement to the CLC011B SMPTE 259M Serial Digital Video Decoder, CLC014 Active Cable Equalizer, CLC016 Data Retiming PLL (clock-data separator), CLC018 8X8 Digital Crosspoint Switch and CLC006 or CLC007 Cable Drivers, for a complete parallel-serial-parallel, high-speed data processing and transmission system.

The CLC020 is powered from a single 5V supply. Power dissipation is typically 235 mW including two 75Ω back-matched output loads. The device is packaged in a JEDEC 28-lead PLCC.

The CLC020 SMPTE 259M Digital Video Serializer with Integrated Cable Driver is a monolithic integrated circuit that encodes, serializes and transmits bit-parallel digital data conforming to SMPTE 125M and SMPTE 267M component video and SMPTE 244M composite video standards. The CLC020 can also serialize other 8 or 10-bit parallel data. The CLC020 operates at data rates from below 100 Mbps to over 400 Mbps. The serial data clock frequency is internally generated and requires no external frequency setting components, trimming or filtering*. Functions performed by the CLC020 include: parallel-to-serial data conversion, data encoding using the polynomial (X9+X4+1), data format conversion from NRZ to NRZI, parallel data clock frequency multiplication and encoding with the serial data, and coaxial cable driving. Input for sync (TRS) detection disabling and a PLL lock detect output are provided. The CLC020 has an exclusive built-in self-test (BIST) and video test pattern generator (TPG) with 4 component video test patterns, reference black, PLL and EQ pathologicals and modified colour bars, in 4:3 and 16:9 raster and both NTSC and PAL formats*. Separate power pins for the output driver, VCO and the digital logic improve power supply rejection, output jitter and noise performance.

The CLC020 is the ideal complement to the CLC011B SMPTE 259M Serial Digital Video Decoder, CLC014 Active Cable Equalizer, CLC016 Data Retiming PLL (clock-data separator), CLC018 8X8 Digital Crosspoint Switch and CLC006 or CLC007 Cable Drivers, for a complete parallel-serial-parallel, high-speed data processing and transmission system.

The CLC020 is powered from a single 5V supply. Power dissipation is typically 235 mW including two 75Ω back-matched output loads. The device is packaged in a JEDEC 28-lead PLCC.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CLC020 SMPTE 259M Digital Video Serializer with Integrated Cable Driver datasheet (Rev. E) 12 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location