DAC161S055
- 16-bit DAC with a two-buffer SPI interface
- Asynchronous load DAC and reset pins
- Compatibility with 1.8V controllers
- Buffered voltage output with rail-to-rail capability
- Wide voltage reference range of +2.5V to VA
- Wide temperature range of −40°C to +105°C
- Packaged in a 16-pin LLP
The DAC161S055 is a precision 16-bit, buffered voltage output Digital-to-Analog Converter (DAC) that operates from a 2.7V to 5.25V supply with a separate I/O supply pin that operates down to 1.7V. The on-chip precision output buffer provides rail-to-rail output swing and has a typical settling time of 5 µsec. The external voltage reference can be set between 2.5V and VA (the analog supply voltage), providing the widest dynamic output range possible.
The 4-wire SPI compatible interface operates at clock rates up to 20 MHz. The part is capable of Diasy Chain and Data Read Back. An on board power-on-reset (POR) circuit ensures the output powers up to a known state.
The DAC161S055 features a power-up value pin (MZB), a load DAC pin (LDACB) and a DAC clear (CLRB) pin. MZB sets the startup output voltage to either GND or mid-scale. LDACB updates the output, allowing multiple DACs to update their outputs simultaneously. CLRB can be used to reset the output signal to the value determined by MZB.
The DAC161S055 has a power-down option that reduces power consumption when the part is not in use. It is available in a 16-lead LLP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DAC161S055 Precision 16-Bit, Buffered Voltage-Output DAC datasheet (Rev. B) | 27 Jan 2012 | |
EVM User's guide | DAC161S055EVM Booster Pack User’s Guide | 19 Aug 2014 | ||
Application note | AN-2001 Daisy Chaining Precision DACs (Rev. A) | 01 May 2013 | ||
User guide | DAC161S055 16-Bit, Low Glitch, Buffered Voltage-Output DAC User's Guide | 21 Feb 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SNOC021 — DAC161S055 EVM GUI
Supported products & hardware
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RGH) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.