Product details

Resolution (bps) 14 Number of DAC channels 16 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -2.5 to 2.5, -20 to 20, -5 to 5 INL (max) (±LSB) 1 Settling time (µs) 12 Reference type Int Architecture R-2R Rating Catalog Features Integrated Temp Sensor Power consumption (typ) (mW) 530 Operating temperature range (°C) -40 to 125
Resolution (bps) 14 Number of DAC channels 16 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -2.5 to 2.5, -20 to 20, -5 to 5 INL (max) (±LSB) 1 Settling time (µs) 12 Reference type Int Architecture R-2R Rating Catalog Features Integrated Temp Sensor Power consumption (typ) (mW) 530 Operating temperature range (°C) -40 to 125
VQFN (RHA) 40 36 mm² 6 x 6
  • Performance
    • Specified monotonic at 16-bit resolution
    • INL: ±1 LSB maximum at 16-bit resolution
    • TUE: ±0.1% of FSR maximum
  • Integrated 2.5-V precision internal reference
    • Initial accuracy: ±2.5 mV maximum
    • Low drift: 5 ppm/°C typical
  • Flexible output configuration
    • Output range: ±2.5 V, ±5 V, ±10 V, ±20 V 0 to 5 V, 0 to 10 V, 0 to 20 V or 0 to 40 V
    • Differential output mode
  • High drive capability: ±25 mA with 1.5 V from supply rails
  • Three dedicated A-B toggle pins for dither signal generation
  • Analog temperature output
    • Sensor gain of –4 mV/°C
  • 50-MHz SPI-compatible serial interface
    • 4-wire mode, 1.7-V to 5.5-V operation
    • Daisy-chain operation
    • CRC error check
  • Temperature range: –40°C to +125°C
  • Small package
    • 6 mm × 6 mm, 40-pin VQFN
  • Performance
    • Specified monotonic at 16-bit resolution
    • INL: ±1 LSB maximum at 16-bit resolution
    • TUE: ±0.1% of FSR maximum
  • Integrated 2.5-V precision internal reference
    • Initial accuracy: ±2.5 mV maximum
    • Low drift: 5 ppm/°C typical
  • Flexible output configuration
    • Output range: ±2.5 V, ±5 V, ±10 V, ±20 V 0 to 5 V, 0 to 10 V, 0 to 20 V or 0 to 40 V
    • Differential output mode
  • High drive capability: ±25 mA with 1.5 V from supply rails
  • Three dedicated A-B toggle pins for dither signal generation
  • Analog temperature output
    • Sensor gain of –4 mV/°C
  • 50-MHz SPI-compatible serial interface
    • 4-wire mode, 1.7-V to 5.5-V operation
    • Daisy-chain operation
    • CRC error check
  • Temperature range: –40°C to +125°C
  • Small package
    • 6 mm × 6 mm, 40-pin VQFN

The DAC81416, DAC71416, and DAC61416 (DACx1416) are a pin-compatible family of 16‑channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16‑bit, 14‑bit, and 12‑bit resolution. The DACx1416 include a low-drift, 2.5‑V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.

A user-selectable output configuration enables full-scale bipolar output voltages of ±20 V, ±10 V, ±5 V or ±2.5 V, and full-scale unipolar output voltages of 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA, thus limiting the need for additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1416 incorporate a power-on-reset circuit that connects the DAC outputs to ground at power up. The outputs remain in this state until the device registers are properly configured for operation.

Communication with the DACx1416 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

The DAC81416, DAC71416, and DAC61416 (DACx1416) are a pin-compatible family of 16‑channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16‑bit, 14‑bit, and 12‑bit resolution. The DACx1416 include a low-drift, 2.5‑V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.

A user-selectable output configuration enables full-scale bipolar output voltages of ±20 V, ±10 V, ±5 V or ±2.5 V, and full-scale unipolar output voltages of 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA, thus limiting the need for additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1416 incorporate a power-on-reset circuit that connects the DAC outputs to ground at power up. The outputs remain in this state until the device registers are properly configured for operation.

Communication with the DACx1416 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC81416 ACTIVE 16-channel 16-bit high-voltage output DAC with integrated internal reference 16-bit device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DACx1416 16-Channel, 16-Bit, 14-Bit, and 12-Bit High-Voltage Output DACs With Internal Reference datasheet (Rev. B) PDF | HTML 10 Jun 2021
Application note Optimized Power-Supply Circuit Solution for DAC81416 High-Voltage Output PDF | HTML 19 Sep 2021
EVM User's guide DAC81416EVM User's Guide (Rev. A) 06 Dec 2018
Application brief DACx1416 Delivers Optimized Solution to Mach Zehnder Modulator Biasing 29 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SLAC746 DACx1416EVM Software

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC61416 16-channel 12-bit high-voltage output DAC with integrated internal reference DAC71416 16-channel 14-bit high-voltage output DAC with integrated internal reference DAC81416 16-channel 16-bit high-voltage output DAC with integrated internal reference
Simulation model

DAC81416 IBIS Model

SLAM334.ZIP (87 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos