A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
DAC8771 ACTIVE Single-Channel 16-Bit Voltage- and Current-Output DAC With Adaptive Power Management ±12 V wider output range and integrated buck boost converter
Similar functionality to the compared device
NEW DAC81401 ACTIVE Single-channel 16-bit high-voltage-output DAC with precision internal reference Smaller 20-pin TSSOP package (6.5mm ×6.4mm) and integrated reference

Product details

Resolution (bps) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage INL (max) (±LSB) 3 Settling time (µs) 5 Reference type Ext, Int Architecture R-2R Rating Catalog Features Reset to Mid-Scale, SDO Sample/update rate (Msps) 0.172 Power consumption (typ) (mW) 100 Operating temperature range (°C) -40 to 85
Resolution (bps) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage INL (max) (±LSB) 3 Settling time (µs) 5 Reference type Ext, Int Architecture R-2R Rating Catalog Features Reset to Mid-Scale, SDO Sample/update rate (Msps) 0.172 Power consumption (typ) (mW) 100 Operating temperature range (°C) -40 to 85
SSOP (DB) 24 63.96 mm² 8.2 x 7.8
  • LOW POWER: 150mW MAXIMUM
  • +10V INTERNAL REFERENCE
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 5µs to ±0.003% FSR
  • 16-BIT MONOTINICITY, –40°C TO +85°C
  • ±10V, ±5V, OR +10V CONFIGURABLE VOLTAGE OUTPUT
  • RESET TO ZERO OR MID-SCALE
  • DOUBLE-BUFFERED DATA INPUT
  • DAISY-CHAIN FEATURE FOR MULTIPLE DAC7731s ON A SINGLE BUS
  • SMALL SSOP-24 PACKAGE
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

  • LOW POWER: 150mW MAXIMUM
  • +10V INTERNAL REFERENCE
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 5µs to ±0.003% FSR
  • 16-BIT MONOTINICITY, –40°C TO +85°C
  • ±10V, ±5V, OR +10V CONFIGURABLE VOLTAGE OUTPUT
  • RESET TO ZERO OR MID-SCALE
  • DOUBLE-BUFFERED DATA INPUT
  • DAISY-CHAIN FEATURE FOR MULTIPLE DAC7731s ON A SINGLE BUS
  • SMALL SSOP-24 PACKAGE
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

The DAC7731 is a 16-bit Digital-to-Analog Converter (DAC) which provides 16 bits of monotonic performance over the specified operating temperature range and offers a +10V internal reference. Designed for automatic test equipment and industrial process control applications, the DAC7731’s output swing can be configured in a ±10V, ±5V, or +10V range. The flexibility of the output configuration allows the DAC7731 to provide both unipolar and bipolar operation by pin strapping. The DAC7731 includes a high-speed output amplifier with a maximum settling time of 5uµs to ±0.003% FSR for a 20V full-scale change and only consumes 100mW (typical) of power.

The DAC7731 features a standard 3-wire, SPI-compatible serial interface with double buffering to allow asynchronous updates of the analog output as well as a serial data output line for daisy-chaining multiple DAC7731s. A user programmable reset control forces the DAC output to either min-scale (0000h) or mid-scale (8000h), overriding both the input and DAC register values. The DAC7731 is available in a SSOP-24 package and three performance grades specified to operate from –40°C to +85°C.

The DAC7731 is a 16-bit Digital-to-Analog Converter (DAC) which provides 16 bits of monotonic performance over the specified operating temperature range and offers a +10V internal reference. Designed for automatic test equipment and industrial process control applications, the DAC7731’s output swing can be configured in a ±10V, ±5V, or +10V range. The flexibility of the output configuration allows the DAC7731 to provide both unipolar and bipolar operation by pin strapping. The DAC7731 includes a high-speed output amplifier with a maximum settling time of 5uµs to ±0.003% FSR for a 20V full-scale change and only consumes 100mW (typical) of power.

The DAC7731 features a standard 3-wire, SPI-compatible serial interface with double buffering to allow asynchronous updates of the analog output as well as a serial data output line for daisy-chaining multiple DAC7731s. A user programmable reset control forces the DAC output to either min-scale (0000h) or mid-scale (8000h), overriding both the input and DAC register values. The DAC7731 is available in a SSOP-24 package and three performance grades specified to operate from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Bit, Voltage Output, Serial Input Digital-To-Analog Converter datasheet (Rev. B) 07 Nov 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-6KINTERFACE — 5-6K Interface Evaluation Module

The interface board consists of two signal conditioning sites, two serial EVM sites, and a parallel EVM site. Regardless of the interface type, all EVMs compatible with the 5-6K Interface Board have a standard analog interface and standard power connector. Three position screw terminals J1 and J2 (...)

User guide: PDF
Not available on TI.com
Simulation model

DAC7731 IBIS Model

SBAM134.ZIP (16 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos