DAC8581 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
DAC8811 ACTIVE 16-bit, single-channel, serial input multiplying DAC with 0.5us settling time This product is a multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7-V to 5.5-V supply

Product details

Resolution (bps) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) -2.5 to 2.5, -5 to 5 INL (max) (±LSB) 64 Settling time (µs) 0.65 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 3 Power consumption (typ) (mW) 175 Operating temperature range (°C) -40 to 85 Product type Precision DAC
Resolution (bps) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) -2.5 to 2.5, -5 to 5 INL (max) (±LSB) 64 Settling time (µs) 0.65 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 3 Power consumption (typ) (mW) 175 Operating temperature range (°C) -40 to 85 Product type Precision DAC
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 16-Bit Monotonic
  • ±5-V Bipolar Output
  • Very Low Glitch: 0.5 nV-s
  • Fast Settling: 0.65 µs
  • Fast Slew Rate: 35 V/µs
  • Low Noise: 20 nV/√Hz
  • ±25-mA Load Drive
  • ±5-V Dual Power Supply
  • Single External Reference
  • Power-On Reset to Midscale
  • 3-MSPS Update Rate
  • SPI Interface, Up to 50 MHz
  • 1.8-V–5-V Logic Compatible
  • Twos Complement Data Format
  • Hardware Reset to Midscale
  • TSSOP-16 Package
  • APPLICATIONS
    • Industrial Process Control
    • CRT Projection TV Digital Convergence
    • Waveform Generation
    • Automated Test Equipment
    • Ultrasound

All other trademarks are the property of their respective owners

  • 16-Bit Monotonic
  • ±5-V Bipolar Output
  • Very Low Glitch: 0.5 nV-s
  • Fast Settling: 0.65 µs
  • Fast Slew Rate: 35 V/µs
  • Low Noise: 20 nV/√Hz
  • ±25-mA Load Drive
  • ±5-V Dual Power Supply
  • Single External Reference
  • Power-On Reset to Midscale
  • 3-MSPS Update Rate
  • SPI Interface, Up to 50 MHz
  • 1.8-V–5-V Logic Compatible
  • Twos Complement Data Format
  • Hardware Reset to Midscale
  • TSSOP-16 Package
  • APPLICATIONS
    • Industrial Process Control
    • CRT Projection TV Digital Convergence
    • Waveform Generation
    • Automated Test Equipment
    • Ultrasound

All other trademarks are the property of their respective owners

The DAC8581 is a 16-bit, high-speed, low-noise DAC operating from dual ±5-V power supplies. The DAC8581 is monotonic, and has exceptionally low noise and exceptionally low glitch. The DAC8581 high-performance, bipolar output buffer is capable of settling within 0.65 µs for a 10-V step. Small-signal settling time is well under 0.3 µs, supporting data update rates up to 3 MSPS. A power-on-reset circuit sets the output at midscale voltage on power up.

The DAC8581 is simple to use, with a single external reference and a standard 3-wire SPI interface that allows clock rates up to 50 MHz.

Also see the DAC8580, a member of the same family. The DAC8580 combines DAC8581 performance with an on-chip, 16x over-sampling digital filter.

The DAC8581 is specified over the –40°C to +85°C temperature range.

The DAC8581 is a 16-bit, high-speed, low-noise DAC operating from dual ±5-V power supplies. The DAC8581 is monotonic, and has exceptionally low noise and exceptionally low glitch. The DAC8581 high-performance, bipolar output buffer is capable of settling within 0.65 µs for a 10-V step. Small-signal settling time is well under 0.3 µs, supporting data update rates up to 3 MSPS. A power-on-reset circuit sets the output at midscale voltage on power up.

The DAC8581 is simple to use, with a single external reference and a standard 3-wire SPI interface that allows clock rates up to 50 MHz.

Also see the DAC8580, a member of the same family. The DAC8580 combines DAC8581 performance with an on-chip, 16x over-sampling digital filter.

The DAC8581 is specified over the –40°C to +85°C temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Bit, High-Speed, Low-Noise, Voltage Output DAC datasheet (Rev. C) 04 Nov 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location