Product details

Digital audio interface I2S, L, R Control interface H/W, SPI Rating Catalog Operating temperature range (°C) to Sampling rate (max) (kHz) 96
Digital audio interface I2S, L, R Control interface H/W, SPI Rating Catalog Operating temperature range (°C) to Sampling rate (max) (kHz) 96
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • COMPANION DIGITAL FILTER FOR THE PCM1704 24-BIT AUDIO DAC
  • HIGH PERFORMANCE FILTER:
    • Stopband Attenuation: \x96115dB
    • Passband Ripple: ±0.00005dB
  • AUDIO INTERFACE:
    • Input Data Formats: Standard, Left-Justified,and I2S
    • Input Word Length: 16,20,or 24 Bits
    • Output Word Length: 16,18,20,or 24 Bits
    • Sampling Frequency: 32kHz to 96kHz
  • PROGRAMMABLE FUNCTIONS:
    • Hardware or Software Control Modes
    • Sharp or Slow Roll-Off Filter Response
    • Soft Mute
    • Digital De-Emphasis
    • Independent Left/Right Digital Attenuation
  • SYSTEM CLOCK: 256fS, 384fS, 512fS, 768fS
  • ON-CHIP CRYSTAL OSCILLATOR
  • +5V SINGLE-SUPPLY OPERATION
  • SMALL SSOP-28 PACKAGE

  • COMPANION DIGITAL FILTER FOR THE PCM1704 24-BIT AUDIO DAC
  • HIGH PERFORMANCE FILTER:
    • Stopband Attenuation: \x96115dB
    • Passband Ripple: ±0.00005dB
  • AUDIO INTERFACE:
    • Input Data Formats: Standard, Left-Justified,and I2S
    • Input Word Length: 16,20,or 24 Bits
    • Output Word Length: 16,18,20,or 24 Bits
    • Sampling Frequency: 32kHz to 96kHz
  • PROGRAMMABLE FUNCTIONS:
    • Hardware or Software Control Modes
    • Sharp or Slow Roll-Off Filter Response
    • Soft Mute
    • Digital De-Emphasis
    • Independent Left/Right Digital Attenuation
  • SYSTEM CLOCK: 256fS, 384fS, 512fS, 768fS
  • ON-CHIP CRYSTAL OSCILLATOR
  • +5V SINGLE-SUPPLY OPERATION
  • SMALL SSOP-28 PACKAGE

The DF1704 is a high-performance, stereo, 8X oversampling digital interpolation filter designed for high-end consumer and professional audio applications. The DF1704 supports 24-bit, 96kHz operation and features user-programmable functions, including selectable filter response, de-emphasis, attenuation, and input/output data formats.

The DF1704 is the ideal companion for Texas Instruments\x92 PCM1704 24-bit audio digital-to-analog converter. This combination allows for construction of very high-performance audio systems and components.

The DF1704 is a high-performance, stereo, 8X oversampling digital interpolation filter designed for high-end consumer and professional audio applications. The DF1704 supports 24-bit, 96kHz operation and features user-programmable functions, including selectable filter response, de-emphasis, attenuation, and input/output data formats.

The DF1704 is the ideal companion for Texas Instruments\x92 PCM1704 24-bit audio digital-to-analog converter. This combination allows for construction of very high-performance audio systems and components.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DF1704: 24-Bit, 96kHz 8X Oversampling Filter datasheet (Rev. A) 17 May 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location