Device Uses
- Imaging: Industrial, Medical Security, Printers
- Displays: LED Walls, Commercial
- Video Transport
- Communication Systems
- Test and Measurement
- Industrial Bus
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | DS32EL0421SQ/NOPB | ACTIVE | -40 to 85 | 3.95 | 1ku | WQFN (RHS) | 48 | View | 1000 | LARGE T&R | 7 | For lead times contact TI Authorized Distributor or local TI sales office | | DS32EL0421SQE/NOPB | ACTIVE | -40 to 85 | 3.95 | 1ku | WQFN (RHS) | 48 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | DS32EL0421SQX/NOPB | ACTIVE | -40 to 85 | 3.95 | 1ku | WQFN (RHS) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DS32EL0124 | 125 MHz - 312.5 MHz FPGA-Link Deserializer with DDR LVDS Parallel Interface | SERIALIZER, DESERIALIZER - FPGA-LINK | Matching 3.125 Gbps DeSerializer With 5-bit DDR LVDS Interface |
| DS32ELX0421 | 125 MHz - 312.5 MHz FPGA-Link Serializer with DDR LVDS Parallel Interface | SERIALIZER, DESERIALIZER - FPGA-LINK | 3.125 Gbps Serializer With Redundant Serial Outputs |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2454 | 15 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 60 | 26 Apr 2013 | 446 | |||
| 55 | 26 Apr 2013 | 512 |
External Articles (1)
| Title | Date |
|---|---|
| An Overview of High-Speed Communications Over Twisted-Pair Cables | 24 Jan 2012 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart
