DS90C402

ACTIVE

Dual low voltage differential signaling receiver

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 2 Supply voltage (V) 5 Signaling rate (Mbps) 155.5 Input signal LVDS Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 2 Supply voltage (V) 5 Signaling rate (Mbps) 155.5 Input signal LVDS Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra Low Power Dissipation
  • Operates above 155.5 Mbps
  • Standard TIA/EIA-644
  • 8 Lead SOIC Package saves PCB space
  • VCM ±1V center around 1.2V
  • ±100 mV Receiver Sensitivity

All trademarks are the property of their respective owners.

  • Ultra Low Power Dissipation
  • Operates above 155.5 Mbps
  • Standard TIA/EIA-644
  • 8 Lead SOIC Package saves PCB space
  • VCM ±1V center around 1.2V
  • ±100 mV Receiver Sensitivity

All trademarks are the property of their respective owners.

The DS90C402 is a dual receiver device optimized for high data rate and low power applications. This device along with the DS90C401 provides a pair chip solution for a dual high speed point-to-point interface. The device is in a PCB space saving 8 lead small outline package. The receiver offers ±100 mV threshold sensitivity, in addition to common-mode noise protection.

The DS90C402 is a dual receiver device optimized for high data rate and low power applications. This device along with the DS90C401 provides a pair chip solution for a dual high speed point-to-point interface. The device is in a PCB space saving 8 lead small outline package. The receiver offers ±100 mV threshold sensitivity, in addition to common-mode noise protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DS90C401 ACTIVE Dual low voltage differential signaling driver Companion dual LVDS driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DS90C402 Dual Low Voltage Differential Signaling (LVDS) Receiver datasheet (Rev. C) 22 Apr 2013
Application note Capacitive Touch Design Flow for MSP430™ MCUs With CapTIvate™ Technology (Rev. B) PDF | HTML 14 Aug 2019
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos