DS90LV110T 1 to 10 LVDS Data/Clock Distributor | TI.com

DS90LV110T
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1 to 10 LVDS Data/Clock Distributor

1 to 10 LVDS Data/Clock Distributor - DS90LV110T
Datasheet
 

Recommended alternative parts

Description

DS90LV110 is a 1 to 10 data/clock distributor utilizing LVDS (Low Voltage Differential Signaling) technology for low power, high speed operation. Data paths are fully differential from input to output for low noise generation and low pulse width distortion. The design allows connection of 1 input to all 10 outputs. LVDS I/O enable high speed data transmission for point-to-point interconnects. This device can be used as a high speed differential 1 to 10 signal distribution / fanout replacing multi-drop bus applications for higher speed links with improved signal quality. It can also be used for clock distribution up to 400MHz.

The DS90LV110 accepts LVDS signal levels, LVPECL levels directly or PECL with attenuation networks.

The LVDS outputs can be put into TRI-STATE by use of the enable pin.

For more details, please refer to the Application Information section of this datasheet.

Features

  • Low jitter 800 Mbps fully differential data path
  • 145 ps (typ) of pk-pk jitter with PRBS = 223−1 data pattern at 800 Mbps
  • Single +3.3 V Supply
  • Less than 413 mW (typ) total power dissipation
  • Balanced output impedance
  • Output channel-to-channel skew is 35ps (typ)
  • Differential output voltage (VOD) is 320mV (typ) with 100Ω termination load.
  • LVDS receiver inputs accept LVPECL signals
  • Fast propagation delay of 2.8 ns (typ)
  • Receiver input threshold < ±100 mV
  • 28 lead TSSOP package
  • Conforms to ANSI/TIA/EIA-644 LVDS standard

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Package Group Operating temperature range (C) Rating
DS90LV110T Order now Differential
Repeater
Translator    
TSSOP | 28     -40 to 85     Catalog    
DS90LV110AT Order now Differential
Repeater
Translator    
TSSOP | 28     -40 to 85     Catalog