Datasheet
- DS92LV2421/22 10 to 75 MHz, 24-bit Channel Link II Serializer and Deserializer (Rev. B)
(PDF , 1115 KB) 16 Apr 2013 - View All Technical Documents
Related End Equipment
- CPAP Machine
- Dialysis Machine
- Digital Signage
- Digital Still Camera
- GPS: Personal Navigation Device
- IP Phone: Wireless
- Machine Vision: Camera
- Machine Vision: Frame Grabber
- Medical Meters: Portable
- Military: Radar/Sonar
- Oscilloscope
- Patient Monitoring
- Point of Sale
- Portable DVD Player
- Portable Data Terminal
- Software Defined Radio (SDR)
- Vector Signal Analyzer
- Vector Signal Generator
- X-ray: Medical/Dental
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | DS92LV2422SQ/NOPB | ACTIVE | -40 to 85 | 5.61 | 1ku | WQFN (NKB) | 60 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | DS92LV2422SQE/NOPB | ACTIVE | -40 to 85 | 5.61 | 1ku | WQFN (NKB) | 60 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DS92LV2422SQX/NOPB | ACTIVE | -40 to 85 | 5.61 | 1ku | WQFN (NKB) | 60 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DS92LV0421 | 10 - 75 MHz Channel Link II Serializer with LVDS Parallel Interface | SERIALIZER, DESERIALIZER - CHANNEL LINK II | Companion Serializer With LVDS Inputs |
| DS92LV2412 | 5-50MHz 24-Bit Channel Link II Deserializer | SERIALIZER, DESERIALIZER - CHANNEL LINK II | Lower Frequency Deserializer |
| DS92LV2421 | 10 to 75 MHz, 24-bit Channel-Link II Serializer | SERIALIZER, DESERIALIZER - CHANNEL LINK II | Companion Serializer |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1115 | 16 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 170 | 29 Apr 2013 | 1,263 | |||
| 417 | 20 Oct 2010 | 774 |
External Articles (1)
| Title | Date |
|---|---|
| Simplifying the Embedded Video Interface (with Channel Link II and FPGA-Link SerDes) | 24 Jan 2012 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DS92LV2422 IBIS Model | IBIS Model | ZIP | 146 KB | 09 Aug 2012 | 136 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LV24EVK01 Evaluation Kit | LV24EVK01 | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 