DSLVDS1001 400-Mbps LVDS single high speed differential driver | TI.com

DSLVDS1001
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
400-Mbps LVDS single high speed differential driver

 

Recommended alternative parts

Description

The DSLVDS1001 device is a single-channel, Low-Voltage Differential Signaling (LVDS) driver device designed for applications requiring low power dissipation, low noise, and high data rates. In addition, the short-circuit fault current is also minimized. The device is designed to support data rates that are up to 400-Mbps (200-MHz) using LVDS technology.

The DSLVDS1001 accepts a 3.3-V LVCMOS/LVTTL input level and outputs low voltage (±350-mV typical) differential signals that have low electromagnetic interference (EMI). The device is in a 5-pin SOT-23 package that is designed for easy PCB layout. The DSLVDS1001 can be paired with its companion single line receiver, the DSLVDS1002, or with any LVDS receiver, to provide a high-speed LVDS interface.

Features

  • Designed for signaling rates up to 400-Mbps
  • Single 3.3-V Power Supply (3-V to 3.6-V Range)
  • 700-ps (100-ps typical) maximum differential skew
  • 1.5-ns maximum propagation delay
  • Drives small swing (±350-mV) differential signal levels
  • Power off protection (Outputs in TRI-STATE)
  • Flow-through pinout simplifies PCB layout
  • Low power dissipation (23-mW at 3.3 V typical)
  • 5-pin SOT-23 package
  • Meets or exceeds ANSI TIA/EIA-644-A standard
  • Industrial temperature operating range (–40°C to +85°C)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DSLVDS1001 Order now Driver     LVDS     1     0     400     LVTTL
LVCMOS    
LVDS     SOT-23 | 5     -40 to 85     Catalog    
DS90LT012A Order now Receiver     LVDS     1     1     400     LVDS
BLVDS
LVPECL    
SOT-23     SOT-23 | 5     -40 to 85     Catalog    
DS90LT012AH Order now Receiver     LVDS     0     1     400     LVDS
CML
LVPECL    
CMOS     SOT-23 | 5     -40 to 125     Catalog    
DS90LV011A Order now Driver     LVDS     1     0     400     LVTTL
LVCMOS    
LVDS     SOT-23 | 5     -40 to 85     Catalog    
DS90LV012A Order now Receiver     LVDS     0     1     400     LVDS
BLVDS
LVPECL    
CMOS     SOT-23 | 5     -40 to 85     Catalog    
DS90LV017A Order now Driver     LVDS     1     0     600     TTL
CMOS    
LVDS     SOIC | 8     -40 to 85     Catalog    
DS90LV018A Order now Receiver     LVDS     0     1     400     LVDS     CMOS     SOIC | 8     -40 to 85     Catalog    
DSLVDS1002 Order now Receiver     LVDS     0     1     400     LVDS     CMOS     SOT-23 | 5     -40 to 85     Catalog    
SN65LVDS1 Order now Driver     LVDS     1     0     630     LVTTL     LVDS     SOIC | 8
SOT-23 | 5