HD3SS3415 3.3V, PCI Express 3.0, USB 3.1 4-Channel Analog Differential Switch | TI.com

HD3SS3415
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.3V, PCI Express 3.0, USB 3.1 4-Channel Analog Differential Switch

 

Recommended alternative parts

  • HD3SS3412  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 
  • HD3SS3411  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   One channel version of HD3SS3412 with slightly lower BW of ~7.5MHz
  • HD3SS3411-Q1  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   One channel version of HD3SS3412 with slightly lower BW of ~7.5MHz, Q100 Automotive Qualified.

Description

The HD3SS3415 is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3415 will also support applications that allow connections between one target and two source devices, such as a shared peripheral between two platforms. The HD3SS3415 has a single control line (SEL Pin) which can be used to control the signal path between Port A and either Port B or Port C.

The HD3SS3415 is offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the full temperature range of 0°C to 70°C

The HD3SS3415 is a generic 4-CH high-speed mux/demux type of switch that can be used for routing high-speed signals between two different locations on a circuit board. Although it was designed specifically to address PCI Express Gen III applications, the HD3SS3415 will also support several other high-speed data protocols with a differential amplitude of < 1800 mVpp and a common mode voltage of < 2 V, as with USB 3.0 and DisplayPort 1.2. The one select input (SEL) pin of the device can easily be controlled by an available GPIO pin within a system or from a microcontroller.

Features

  • Compatible with Multiple Interface Standards
    Operating up to 12 Gbps Including PCI Express
    Gen III and USB 3.0
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 4 GHz)
    • Crosstalk = –35 dB
    • Off Isolation = –19 dB
    • Insertion Loss = –1.5 dB
    • Return Loss = –11 dB
  • VDD Operating Range 3.3 V ±10%
  • Small 3.5 mm × 9 mm, 42-Pin WQFN Package
  • Common Industry Standard Pinout

Parametrics

Compare all products in PCIe, SAS & SATA Email Download to Excel
Part number Order Device type Protocols Application Number of channels (#) Speed (Max) (Gbps) Supply voltage (V) Rating Operating temperature range (C) Package Group
HD3SS3415 Order now Passive switch     PCI and PCIe     PCIe
SAS
SATA
USB 3.1    
4     12     3.3     Catalog     0 to 70     WQFN | 42    
HD3SS3411 Order now Passive switch     PCI and PCIe     PCIe
LVDS
USB 3.1    
1     10     3.3     Catalog     -40 to 105     WQFN | 14    
HD3SS3411-Q1 Order now Passive switch     PCI and PCIe     FPD Link
PCIe
LVDS
USB 3.1    
1     10     3.3     Automotive     -40 to 105     VQFN | 14
WQFN | 14    
HD3SS3412 Order now Passive switch     PCI and PCIe     PCIe
SAS
SATA
USB 3.1    
4     12     3.3     Catalog     0 to 70     WQFN | 42    
HD3SS3412A Order now Passive switch     PCI and PCIe     PCIe
SAS
SATA
USB 3.1    
4     12     3.3     Catalog     0 to 70     WQFN | 42