HVDA553-Q1 (ACTIVE) Automotive 5-V CAN Transceiver with I/O Level Adapting and Low-Power Mode Supply Optimization

 

Models (1)

Title Category Type Date
HVDA553 IBIS Model IBIS Model ZIP 26 Jun 2013

Reference designs

Automotive 48V 1kW Motor Drive Reference Design

The TIDA-00281 TI Design is a 3-Phase Brushless DC Motor Drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30-A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation