ISO124 High-Precision Isolation Amplifier | TI.com

ISO124 (ACTIVE)

High-Precision Isolation Amplifier

 

Recommended alternative parts

  • ISO122  -  0.02% Gain error nonlinearity compared to 0.01%.

Learn about our next generation ±12V reinforced isolated amplifier ISO224.

Description

The ISO124 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation, the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO124 is easy to use. No external components are required for operation. The key specifications are 0.010% maximum nonlinearity, 50-kHz signal bandwidth, and 200-µV/°C VOS drift. A power supply range of ±4.5 V to ±18 V, and quiescent currents of ±5 mA on VS1 and ±5.5 mA on VS2 make the ISO124 device a good choice for a wide range of applications.

The ISO124 is available in 16-pin PDIP and 28-lead SOIC plastic surface-mount packages.

 

Features

  • 100% Tested for High-Voltage Breakdown
  • Rated 1500 Vrms
  • High IMR: 140 dB at 60 Hz
  • Maximum Nonlinearity: 0.010%
  • Bipolar Operation: VO = ±10 V
  • Packages: PDIP-16 and SOIC-28
  • Ease of Use: Fixed Unity Gain Configuration
  • Supply Range: ±4.5-V to ±18-V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated amplifiers Email Download to Excel
Part number Order Input range (Vp-p) Isolation working voltage VIOWM (rms) (V) Input offset (+/-) (Max) (mV) Input offset drift (+/-) (Typ) (uV/C) Gain error (+/-) (Max) (%) Gain error drift (+/-) (Typ) (ppm/°C) Gain non-linearity (+/-) (Max) (%) Small signal bandwidth (Typ) (kHz) Rating Operating temperature range (C) Leakage current at 240 V/60 Hz (Max) (uArms)
ISO124 Order now ±10     1500     50     200     0.5     10     0.01     50     Catalog     -25 to 85     0.5    
ISO122 Order now ±10     1500     50     200     0.5     10     0.02     50     Catalog     -25 to 85     0.5