ISO7220M

ACTIVE

Dual-channel, 2/0, 150-Mbps digital isolator

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

ISO7220MD

Same as: ISO7220MDG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
4,157 1ku | $1.43 1-99 $2.88 100-249 $2.52 250-999 $1.77 1,000+ $1.43 1.43 75 | TUBE 75 SOIC (D) | 8 Distributors Avnet No stock Avnet: Silica 196 Digi-Key 454 Global stock Mouser Electronics 316 Global stock Rochester Elec. - Overstock >10k Request sample Production -40 to 125 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View

ISO7220MDR

Same as: ISO7220MDRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
12,642 1ku | $1.21 1-99 $2.45 100-249 $2.15 250-999 $1.51 1,000+ $1.21 1.21 2,500 | LARGE T&R 2500 SOIC (D) | 8 Distributors Arrow 2,222 Global stock Avnet No stock Avnet: Silica No stock Digi-Key 4,795 Global stock Mouser Electronics 2,625 Global stock Rochester Elec. - Overstock 104 Request sample Production -40 to 125 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View