ISO7240CF Quad, 4/0, 25Mbps, Digital Isolator, Selectable Failsafe | TI.com

ISO7240CF (ACTIVE) Quad, 4/0, 25Mbps, Digital Isolator, Selectable Failsafe

 

Recommended alternative parts

  • ISO7740  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range, and better immunity and robustness

Description

The ISO7240x, ISO7241x, and ISO7242x devices are quad-channel digital isolators with multiple channel configurations and output-enable functions. These devices have logic-input and logic-output buffers separated by Texas Instrument’s silicon-dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices help block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7240x family of devices has all four channels in the same direction. The ISO7241x family of devices has three channels in the same direction and one channel in the opposition direction. The ISO7242x family of devices has two channels in each direction.

The devices with the C suffix (C option) have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. The devices with the M suffix (M option) have CMOS VCC/2 input thresholds and do not have the input noise filter or the additional propagation delay.

The ISO7240CF device has an input disable function on pin 7, and a selectable high or low failsafe-output function with the CTRL pin (pin 10). The failsafe output is a logic high when a logic high is placed on the CTRL pin or it is left unconnected. If a logic low signal is applied to the CTRL pin, the failsafe output becomes a logic-low output state. The input disable function of the ISO7240CF device prevents data from being passed across the isolation barrier to the output. When the inputs are disabled or VCC1 is powered down, the outputs are set by the CTRL pin.

These devices can be powered from 3.3-V or 5-V supplies on either side, in any combination. The signal input pins are 5-V tolerant regardless of the voltage supply level that is used.

These devices are characterized for operation over the ambient temperature range of –40°C to +125°C.

Features

  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew;
      1 ns Maximum
    • Low Pulse-Width Distortion (PWD);
      2 ns Maximum
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Selectable Default Output (ISO7240CF)
  • > 25-Year Life at Rated Working Voltage
    (see High-Voltage Lifetime of the ISO72x Family of Digital Isolators and Isolation Capacitor Lifetime Projection)
  • 4-kV ESD Protection
  • Operates With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity
    (see ISO72x Digital Isolator Magnetic-Field Immunity)
  • –40°C to +125°C Operating Temperature Range
  • Safety-Related Certifications:
    • VDE 4000 VPK Basic Insulation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 2.5 kVRMS Insulation for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A and IEC 60950-1 End Equipment Standard

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital isolators Email Download to Excel
Part number Order Integrated isolated power Number of channels (#) Forward/reverse channels Isolation rating (Vrms) Surge voltage capability (Vpk) Data rate (Max) (Mbps) Current consumption per channel (DC) (Typ) (mA) Propagation delay (Typ) (ns) Default output VCC (Min) (V) VCC (Max) (V) Rating Operating temperature range (C)
ISO7240CF Order now No     4     4/0     2500     4000     25     2.5     35     Low     3.3     5     Catalog     -40 to 125    
ISO7240C Order now No     4     4/0     2500     4000     25     2.5     35     High     3.3     5     Catalog     -40 to 125    
ISO7240M Order now No     4     4/0     2500     4000     150     2.5     19     High     3.3     5     Catalog     -40 to 125