ISO7310C Robust EMC, Low Power, Single-Channel 1/0 Digital Isolator, Fail-Safe High | TI.com

ISO7310C
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Robust EMC, Low Power, Single-Channel 1/0 Digital Isolator, Fail-Safe High

 

Description

ISO7310x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have one isolated channel comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, ISO7310x prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. These devices have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO7310x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7310x has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

Features

  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter at the Input
  • Default Output ‘High’ and ‘Low’ Options
  • Low Power Consumption: Typical ICC
    • 1.9 mA at 1 Mbps, 3.8 mA at 25 Mbps (5V
      Supplies)
    • 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3V
      Supplies)
  • Low Propagation Delay: 32 ns Typical (5V
    Supplies)
  • 3.3 V and 5 V Level Translation
  • Wide TA Range Specified: –40°C to 125°C
  • 65 KV/µs Transient Immunity, Typical (5V
    Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3 V and 5 V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 3000 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A,
      IEC 60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011

Parametrics

Compare all products in Digital isolators Email Download to Excel
Part number Order Integrated isolated power Number of channels (#) Forward/reverse channels Isolation rating (Vrms) Surge voltage capability (Vpk) Data rate (Max) (Mbps) Current consumption per channel (DC) (Typ) (mA) Current consumption per channel (1 Mbps) (Typ) (mA) Propagation delay (Typ) (ns) Default output VCC (Min) (V) VCC (Max) (V) Rating Operating temperature range (C)
ISO7310C Order now No     1     1/0     3000     7800     25     1.4     1.4     31     High     3.3     5     Catalog     -40 to 125    
ISO721 Order now No     1     1/0     2500     4000     100     4.3       17     High     3.3     5     Catalog     -40 to 125    
ISO721M Order now No     1     1/0     2500     4000     150     4.3       17     High     3.3     5     Catalog     -40 to 125    
ISO722 Samples not available No     1     1/0     2500     4000     100     4.3       17     High     3.3     5     Catalog     -40 to 125    
ISO722M Samples not available No     1     1/0     2500     4000     150     4.3       19     High     3.3     5     Catalog     -40 to 125    
ISO7310FC Order now No     1     1/0     3000     7800     25     1.4     1.4     31     Low     3.3     5     Catalog     -40 to 125