ISO7340FC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Robust EMC, Low Power, Quad-Channel 4/0 Digital Isolator, Fail-Safe Low

 

Models (1)

Title Category Type Date
ISO7340FC IBIS Model IBIS Model ZIP 30 Sep 2014

Design kits & evaluation modules (1)

Name Part# Type
Quad-channel digital isolator evaluation module ISO7342CEVM Evaluation Modules & Boards

Reference designs

NAMUR PLC Digital input with fault protection and diagnostics reference design

The NAMUR proximity sensor is widely used in industrial control when a special requirement on maximum energy is to be fulfilled by the sensor. This in turn dictates special requirements on the PLC digital input designed to interface with such sensor with regard to accuracy, and reliability. This (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7340FC Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.