ISO7420
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low Power Dual Channel Isolators

 

Models (1)

Title Category Type Date
ISO7420 IBIS Model (Rev. A) IBIS Model ZIP 31 Mar 2011

Design kits & evaluation modules (1)

Name Part# Type
ISO722X EVM Bench ISO722XEVM Evaluation Modules & Boards

Reference designs

Single-Phase Electric Meter with Isolated Energy Measurement

Electric meter developers often prefer to separate the energy measurement function from the host processor functions such as ANSI/IEC data tables, DLMS/COSEM, tariff management, and communications. This design demonstrates a method for keeping these meter functions separated by using an individual (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Dual-Channel Full-Bridge Converter (54V @ 30A) for PoE Power Sourcing (PSE) PMP6712 Texas Instruments Reference designs