ISO7761 High-speed, robust-EMC six-channel digital isolator | TI.com

ISO7761
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High-speed, robust-EMC six-channel digital isolator

 

Description

The ISO776x devices are high-performance, six-channel digital isolators with 5000-VRMS (DW package) and 3000-VRMS (DBQ package) isolation ratings per UL 1577. This family of devices is also certified according to VDE, CSA, TUV and CQC.

The ISO776x family of devices provides high-electromagnetic immunity and low emissions at low-power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic-input and logic-output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. The ISO776x family of devices is available in all possible pin configurations such that all six channels are in the same direction, or one, two, or three channels are in reverse direction while the remaining channels are in forward direction. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN, or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO776x family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO776x family of devices is available in 16-pin SOIC and SSOP packages.

Features

  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime
    • Up to 5000 VRMS isolation rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs Typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level translation
  • Default output high (ISO776x) and low (ISO776xF) Options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.4 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns typical at 5 V
  • Robust Electromagnetic Compatibility (EMC):
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 Contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and SSOP (DBQ-16) package options
  • Automotive version available: ISO776x-Q1
  • Safety-related certifications:
    • Reinforced insulation per DIN V VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • CSA Certification per IEC 60950-1, IEC 62368-1, and IEC 60601-1
    • CQC Certification per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital isolators Email Download to Excel
Part number Order Integrated isolated power Number of channels (#) Forward/reverse channels Isolation rating (Vrms) Surge voltage capability (Vpk) Data rate (Max) (Mbps) Current consumption per channel (DC) (Typ) (mA) Current consumption per channel (1 Mbps) (Typ) (mA) Propagation delay (Typ) (ns) Default output VCC (Min) (V) VCC (Max) (V) Rating Operating temperature range (C)
ISO7761 Order now No     6     5/1     5000
3000    
12800
6400    
100     0.78     1.38     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125    
ISO7760 Order now No     6     6/0     5000
3000    
12800
6400    
100     0.77     1.38     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125    
ISO7762 Order now No     6     4/2     5000
3000    
12800
6400    
100     0.77     1.38     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125    
ISO7763 Order now No     6     3/3     5000
3000    
12800
6400    
100     0.8     1.4     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125